CAD (0)
▾
Timken’s corrosion resistant deep groove ball bearings are an ideal fit for a variety of demanding applications. Constructed with stainless rings, rolling elements, and cages, our bearings can improve uptime in a variety of harsh environments.
Unit of Measure
Specifications
UPC Code |
N/A 13992222855 |
Clearance |
N/A C0 (Normal) |
Bore Size d |
N/A 6.35 mm |
Bearing Type |
N/A Corrosion Resistant DGBB |
Features |
N/A Shields |
Lubrication Type |
N/A Standard Food Safe Grease |
Material |
N/A AISI 440C |