CAD (0)
▾
Corrosion-Resistant Deep Groove Ball Bearings
Ball Bearings
Timken’s corrosion resistant deep groove ball bearings are an ideal fit for a variety of demanding applications. Constructed with stainless rings, rolling elements, and cages, our bearings can improve uptime in a variety of harsh environments.
Clear
Filter
Bore Size d (mm)
Outside Diameter D (mm)
Outside Ring Width B (mm)
Features
Lubrication Type
Cr - Dynamic Load Rating (N)
C0r - Static Load Rating (N)
Part Number |
Bore Size d |
Outside Diameter D |
Outside Ring Width B |
Features |
Lubrication Type |
Cr - Dynamic Load Rating |
C0r - Static Load Rating |
Grease Reference Speed |
Oil Reference Speed |
CAD |
|---|---|---|---|---|---|---|---|---|---|---|
| 608H-2RS | Bore Size d N/A 8 mm | Outside Diameter D N/A 22 mm | Outside Ring Width B N/A 7 mm | Features N/A Contact Seals | Lubrication Type N/A Standard Industrial Grease | Cr - Dynamic Load Rating N/A 2800 N | C0r - Static Load Rating N/A 1090 N | Grease Reference Speed N/A 33000 rpm | Oil Reference Speed N/A 33000 rpm |
CAD
N/A
|
| 608H-2RS/F | Bore Size d N/A 8 mm | Outside Diameter D N/A 22 mm | Outside Ring Width B N/A 7 mm | Features N/A Contact Seals | Lubrication Type N/A Standard Food Safe Grease | Cr - Dynamic Load Rating N/A 2800 N | C0r - Static Load Rating N/A 1090 N | Grease Reference Speed N/A 33000 rpm | Oil Reference Speed N/A 33000 rpm |
CAD
N/A
|
| 618/8H-2RS | Bore Size d N/A 8 mm | Outside Diameter D N/A 16 mm | Outside Ring Width B N/A 4 mm | Features N/A Contact Seals | Lubrication Type N/A Standard Industrial Grease | Cr - Dynamic Load Rating N/A 1070 N | C0r - Static Load Rating N/A 470 N | Grease Reference Speed N/A 40000 rpm | Oil Reference Speed N/A 40000 rpm |
CAD
N/A
|
| 618/8H-2RS/F | Bore Size d N/A 8 mm | Outside Diameter D N/A 16 mm | Outside Ring Width B N/A 4 mm | Features N/A Contact Seals | Lubrication Type N/A Standard Food Safe Grease | Cr - Dynamic Load Rating N/A 1070 N | C0r - Static Load Rating N/A 470 N | Grease Reference Speed N/A 40000 rpm | Oil Reference Speed N/A 40000 rpm |
CAD
N/A
|
| 619/8H-2RS | Bore Size d N/A 8 mm | Outside Diameter D N/A 19 mm | Outside Ring Width B N/A 6 mm | Features N/A Contact Seals | Lubrication Type N/A Standard Industrial Grease | Cr - Dynamic Load Rating N/A 1900 N | C0r - Static Load Rating N/A 730 N | Grease Reference Speed N/A 37000 rpm | Oil Reference Speed N/A 37000 rpm |
CAD
N/A
|
| 619/8H-2RS/F | Bore Size d N/A 8 mm | Outside Diameter D N/A 19 mm | Outside Ring Width B N/A 6 mm | Features N/A Contact Seals | Lubrication Type N/A Standard Food Safe Grease | Cr - Dynamic Load Rating N/A 1900 N | C0r - Static Load Rating N/A 730 N | Grease Reference Speed N/A 37000 rpm | Oil Reference Speed N/A 37000 rpm |
CAD
N/A
|
| 626H-2RS | Bore Size d N/A 6 mm | Outside Diameter D N/A 19 mm | Outside Ring Width B N/A 6 mm | Features N/A Contact Seals | Lubrication Type N/A Standard Industrial Grease | Cr - Dynamic Load Rating N/A 2000 N | C0r - Static Load Rating N/A 710 N | Grease Reference Speed N/A 38000 rpm | Oil Reference Speed N/A 38000 rpm |
CAD
N/A
|
| 626H-2RS/F | Bore Size d N/A 6 mm | Outside Diameter D N/A 19 mm | Outside Ring Width B N/A 6 mm | Features N/A Contact Seals | Lubrication Type N/A Standard Food Safe Grease | Cr - Dynamic Load Rating N/A 2000 N | C0r - Static Load Rating N/A 710 N | Grease Reference Speed N/A 38000 rpm | Oil Reference Speed N/A 38000 rpm |
CAD
N/A
|
| R4H-2RS/F | Bore Size d N/A 6.35 mm | Outside Diameter D N/A 15.875 mm | Outside Ring Width B N/A 4.978 mm | Features N/A Contact Seals | Lubrication Type N/A Standard Food Safe Grease | Cr - Dynamic Load Rating N/A 1260 N | C0r - Static Load Rating N/A 490 N | Grease Reference Speed N/A | Oil Reference Speed N/A |
CAD
N/A
|
| R4H-ZZ/F | Bore Size d N/A 6.35 mm | Outside Diameter D N/A 15.875 mm | Outside Ring Width B N/A 4.978 mm | Features N/A Shields | Lubrication Type N/A Standard Food Safe Grease | Cr - Dynamic Load Rating N/A 1260 N | C0r - Static Load Rating N/A 490 N | Grease Reference Speed N/A | Oil Reference Speed N/A |
CAD
N/A
|
| R6H-2RS/F | Bore Size d N/A 9.525 mm | Outside Diameter D N/A 22.225 mm | Outside Ring Width B N/A 7.142 mm | Features N/A Contact Seals | Lubrication Type N/A Standard Food Safe Grease | Cr - Dynamic Load Rating N/A 2830 N | C0r - Static Load Rating N/A 1130 N | Grease Reference Speed N/A | Oil Reference Speed N/A |
CAD
N/A
|
| R6H-ZZ/F | Bore Size d N/A 9.525 mm | Outside Diameter D N/A 22.225 mm | Outside Ring Width B N/A 7.142 mm | Features N/A Shields | Lubrication Type N/A Standard Food Safe Grease | Cr - Dynamic Load Rating N/A 2830 N | C0r - Static Load Rating N/A 1130 N | Grease Reference Speed N/A | Oil Reference Speed N/A |
CAD
N/A
|
| R8H-2RS/F | Bore Size d N/A 12.7 mm | Outside Diameter D N/A 28.575 mm | Outside Ring Width B N/A 7.938 mm | Features N/A Contact Seals | Lubrication Type N/A Standard Food Safe Grease | Cr - Dynamic Load Rating N/A 4350 N | C0r - Static Load Rating N/A 1910 N | Grease Reference Speed N/A | Oil Reference Speed N/A |
CAD
N/A
|
| R8H-ZZ/F | Bore Size d N/A 12.7 mm | Outside Diameter D N/A 28.575 mm | Outside Ring Width B N/A 7.938 mm | Features N/A Shields | Lubrication Type N/A Standard Food Safe Grease | Cr - Dynamic Load Rating N/A 4350 N | C0r - Static Load Rating N/A 1910 N | Grease Reference Speed N/A | Oil Reference Speed N/A |
CAD
N/A
|
| R10H-2RS/F | Bore Size d N/A 15.875 mm | Outside Diameter D N/A 34.925 mm | Outside Ring Width B N/A 8.733 mm | Features N/A Contact Seals | Lubrication Type N/A Standard Food Safe Grease | Cr - Dynamic Load Rating N/A 5100 N | C0r - Static Load Rating N/A 2610 N | Grease Reference Speed N/A | Oil Reference Speed N/A |
CAD
N/A
|
| R10H-ZZ/F | Bore Size d N/A 15.875 mm | Outside Diameter D N/A 34.925 mm | Outside Ring Width B N/A 8.733 mm | Features N/A Shields | Lubrication Type N/A Standard Food Safe Grease | Cr - Dynamic Load Rating N/A 5100 N | C0r - Static Load Rating N/A 2610 N | Grease Reference Speed N/A | Oil Reference Speed N/A |
CAD
N/A
|
| R12H-2RS/F | Bore Size d N/A 19.05 mm | Outside Diameter D N/A 41.275 mm | Outside Ring Width B N/A 11.113 mm | Features N/A Contact Seals | Lubrication Type N/A Standard Food Safe Grease | Cr - Dynamic Load Rating N/A 7980 N | C0r - Static Load Rating N/A 4050 N | Grease Reference Speed N/A | Oil Reference Speed N/A |
CAD
N/A
|
| R12H-ZZ/F | Bore Size d N/A 19.05 mm | Outside Diameter D N/A 41.275 mm | Outside Ring Width B N/A 11.113 mm | Features N/A Shields | Lubrication Type N/A Standard Food Safe Grease | Cr - Dynamic Load Rating N/A 7980 N | C0r - Static Load Rating N/A 4050 N | Grease Reference Speed N/A | Oil Reference Speed N/A |
CAD
N/A
|
| 6000H | Bore Size d N/A 10 mm | Outside Diameter D N/A 26 mm | Outside Ring Width B N/A 8 mm | Features N/A Open | Lubrication Type N/A No Lubricant - Rust Preventative Only | Cr - Dynamic Load Rating N/A 3890 N | C0r - Static Load Rating N/A 1570 N | Grease Reference Speed N/A 26000 rpm | Oil Reference Speed N/A |
CAD
N/A
|
| 6000H/FVSL613 | Bore Size d N/A 10 mm | Outside Diameter D N/A 26 mm | Outside Ring Width B N/A 8 mm | Features N/A Open | Lubrication Type N/A Food Grade Solid Lube | Cr - Dynamic Load Rating N/A 3890 N | C0r - Static Load Rating N/A 1570 N | Grease Reference Speed N/A | Oil Reference Speed N/A 16700 rpm |
CAD
N/A
|
| 6000H-2RS | Bore Size d N/A 10 mm | Outside Diameter D N/A 26 mm | Outside Ring Width B N/A 8 mm | Features N/A Contact Seals | Lubrication Type N/A Standard Industrial Grease | Cr - Dynamic Load Rating N/A 3890 N | C0r - Static Load Rating N/A 1570 N | Grease Reference Speed N/A 26000 rpm | Oil Reference Speed N/A |
CAD
N/A
|
| 6000H-2RS/F | Bore Size d N/A 10 mm | Outside Diameter D N/A 26 mm | Outside Ring Width B N/A 8 mm | Features N/A Contact Seals | Lubrication Type N/A Standard Food Safe Grease | Cr - Dynamic Load Rating N/A 3890 N | C0r - Static Load Rating N/A 1570 N | Grease Reference Speed N/A 26000 rpm | Oil Reference Speed N/A |
CAD
N/A
|
| 6000H-ZZ/F | Bore Size d N/A 10 mm | Outside Diameter D N/A 26 mm | Outside Ring Width B N/A 8 mm | Features N/A Shields | Lubrication Type N/A Standard Food Safe Grease | Cr - Dynamic Load Rating N/A 3890 N | C0r - Static Load Rating N/A 1570 N | Grease Reference Speed N/A 26000 rpm | Oil Reference Speed N/A |
CAD
N/A
|
| 6000H-2RS/FVSL613 | Bore Size d N/A 10 mm | Outside Diameter D N/A 26 mm | Outside Ring Width B N/A 8 mm | Features N/A Contact Seals | Lubrication Type N/A Food Grade Solid Lube | Cr - Dynamic Load Rating N/A 3890 N | C0r - Static Load Rating N/A 1570 N | Grease Reference Speed N/A | Oil Reference Speed N/A 16700 rpm |
CAD
N/A
|
| 6200H | Bore Size d N/A 10 mm | Outside Diameter D N/A 30 mm | Outside Ring Width B N/A 9 mm | Features N/A Open | Lubrication Type N/A No Lubricant - Rust Preventative Only | Cr - Dynamic Load Rating N/A 4350 N | C0r - Static Load Rating N/A 1910 N | Grease Reference Speed N/A 22000 rpm | Oil Reference Speed N/A |
CAD
N/A
|