CAD (0)
  • Cart is empty
Unit of Measure

Dimensions

Base Width A

N/A 2.5625 in65.1 mm

Base to Center Height H

N/A 2.8125 in71.4 mm

Base Height H1

N/A 0.625 in15.9 mm

Total Height H2

N/A 5.875 in149.2 mm

Bolt Hole Spacing J

N/A 19.375 in492.1 mm

Bolt Hole Spacing [Lateral] J1

N/A 1.5 in38.1 mm

Total Length L

N/A 21.375 in542.9 mm

Travel L1

N/A 10 in254 mm

Dimension R

N/A 5 in127 mm