CAD (0)
  • Cart is empty
Unit of Measure

Dimensions

Base Width A

N/A 3.5 in88.9 mm

Base to Center Height H

N/A 3.25 in82.6 mm

Base Height H1

N/A 0.75 in19 mm

Total Height H2

N/A 6-3/4 in171.4 mm

Bolt Hole Spacing J

N/A 20.875 in530.2 mm

Bolt Hole Spacing [Lateral] J1

N/A 2 in50.8 mm

Total Length L

N/A 22.875 in581 mm

Travel L1

N/A 10 in254 mm

Dimension R

N/A 5.5 in139.7 mm