CAD (0)
▾
Unit of Measure
Dimensions
Base Width A |
N/A 4 in101.6 mm |
Base to Center Height H |
N/A 4 in101.6 mm |
Base Height H1 |
N/A 0.875 in22.2 mm |
Total Height H2 |
N/A 8.34375 in211.9 mm |
Bolt Hole Spacing J |
N/A 25.375 in644.5 mm |
Bolt Hole Spacing [Lateral] J1 |
N/A 2.5 in63.5 mm |
Total Length L |
N/A 27.875 in708 mm |
Travel L1 |
N/A 12 in304.8 mm |
Dimension R |
N/A 6.625 in168.3 mm |