CAD (0)
  • Cart is empty
Unit of Measure

Specifications

Type

N/A Closed

Dimensions

Cover Diameter D

N/A 52.35 mm2.0625 in

Cover Length A

N/A 23 mm29/32 in

Diameter D1

N/A 32 mm

Diameter D2

N/A 41 mm1 39/64 in

Dimension t

N/A 3 mm0.118 in