CAD (0)
  • Cart is empty
Unit of Measure

Specifications

Type

N/A Closed

Dimensions

Cover Diameter D

N/A 58.35 mm2 19/64 in

Cover Length A

N/A 25 mm63/64 in

Diameter D1

N/A 37 mm

Diameter D2

N/A 46 mm1 13/16 in

Dimension t

N/A 3 mm0.118 in