CAD (0)
  • Cart is empty
Unit of Measure

Specifications

Type

N/A Closed

Dimensions

Cover Diameter D

N/A 78.35 mm3 5/64 in

Cover Length A

N/A 32 mm1 17/64 in

Diameter D1

N/A 47 mm

Diameter D2

N/A 62 mm2 7/16 in

Dimension t

N/A 3 mm0.118 in