CAD (0)
  • Cart is empty
Unit of Measure

Specifications

Type

N/A Open

Dimensions

Cover Diameter D

N/A 86.35 mm3 13/32 in

Cover Length A

N/A 37 mm1 29/64 in

Diameter D1

N/A 52 mm

Diameter D2

N/A 70 mm2 3/4 in

Dimension t

N/A 3 mm0.118 in