CAD (0)
  • Cart is empty
Unit of Measure

Specifications

Type

N/A Open

Dimensions

Cover Diameter D

N/A 92.35 mm3 41/64 in

Cover Length A

N/A 41 mm1 39/64 in

Diameter D1

N/A 58 mm

Diameter D2

N/A 73 mm2 7/8 in

Dimension t

N/A 3 mm0.118 in