CAD (0)
  • Cart is empty
Unit of Measure

Specifications

Bore Size

N/A 15/16 in

Seal Type

N/A Standard Seal

Housing Material

N/A Machined Stainless Steel

Bearing Number

N/A SUC205-15/FVSL613

Lubrication Type

N/A Food Grade Solid Lube

Locking Style

N/A Set Screw Locking

Housing Construction

N/A Two-Bolt Pillow Block

Dimensions

Housing Width A

N/A 1.130 in28.7 mm

Total Length L

N/A 5.500 in139.7 mm

Total Height H2

N/A 2.810 in71.4 mm

Bolt Hole Spacing J min

N/A 3.438 in87.4 mm

Bolt Hole Spacing J max

N/A 4.625 in117.6 mm

Base to Center Height H

N/A 1.438 in36.6 mm

Foot Height H1

N/A 0.563 in14.2 mm

Bolt Hole Size N

N/A 0.406 in10.3 mm

Center of Bearing from End S

N/A 0.563 in14.3 mm

Inner Ring Width B

N/A 1.343 in34.1 mm

Basic Load Ratings

Dynamic Load Rating

N/A 2676 lbf11900 N

Static Load Rating

N/A 1417 lbf6300 N