CAD (0)
  • Cart is empty
Unit of Measure

Specifications

Bore Size

N/A 1 1/8 in

Seal Type

N/A Standard Seal

Housing Material

N/A Machined Stainless Steel

Bearing Number

N/A SUC206-18/FVSL613

Lubrication Type

N/A Food Grade Solid Lube

Locking Style

N/A Set Screw Locking

Housing Construction

N/A Two-Bolt Pillow Block

Dimensions

Housing Width A

N/A 1.470 in37.3 mm

Total Length L

N/A 6.248 in158.8 mm

Total Height H2

N/A 3.250 in82.6 mm

Bolt Hole Spacing J min

N/A 4.126 in104.9 mm

Bolt Hole Spacing J max

N/A 5.125 in130.3 mm

Base to Center Height H

N/A 1.688 in42.9 mm

Foot Height H1

N/A 0.688 in17.5 mm

Bolt Hole Size N

N/A 0.531 in13.5 mm

Center of Bearing from End S

N/A 0.626 in15.9 mm

Inner Ring Width B

N/A 1.500 in38.1 mm

Basic Load Ratings

Dynamic Load Rating

N/A 3710 lbf16500 N

Static Load Rating

N/A 2035 lbf9050 N