CAD (0)
  • Cart is empty
Unit of Measure

Specifications

Bore Size

N/A 1 1/4 in

Seal Type

N/A Standard Seal

Housing Material

N/A Machined Stainless Steel

Bearing Number

N/A SUC207-20/FVSL613

Lubrication Type

N/A Food Grade Solid Lube

Locking Style

N/A Set Screw Locking

Housing Construction

N/A Two-Bolt Pillow Block

Dimensions

Housing Width A

N/A 1.470 in37.3 mm

Total Length L

N/A 6.564 in166.6 mm

Total Height H2

N/A 3.750 in95.3 mm

Bolt Hole Spacing J min

N/A 4.688 in119.1 mm

Bolt Hole Spacing J max

N/A 5.438 in138.2 mm

Base to Center Height H

N/A 1.875 in47.8 mm

Foot Height H1

N/A 0.688 in17.5 mm

Bolt Hole Size N

N/A 0.531 in13.5 mm

Center of Bearing from End S

N/A 0.689 in17.5 mm

Inner Ring Width B

N/A 1.689 in42.9 mm

Basic Load Ratings

Dynamic Load Rating

N/A 4901 lbf21800 N

Static Load Rating

N/A 2766 lbf12300 N