CAD (0)
  • Cart is empty
Unit of Measure

Specifications

Bore Size

N/A 1 9/16 in

Seal Type

N/A Standard Seal

Housing Material

N/A Machined Stainless Steel

Bearing Number

N/A SUC208-25/FVSL613

Lubrication Type

N/A Food Grade Solid Lube

Locking Style

N/A Set Screw Locking

Housing Construction

N/A Two-Bolt Pillow Block

Dimensions

Housing Width A

N/A 1.630 in41.4 mm

Total Length L

N/A 7.252 in184.2 mm

Total Height H2

N/A 4.190 in106.4 mm

Bolt Hole Spacing J min

N/A 5 in127 mm

Bolt Hole Spacing J max

N/A 6.126 in155.7 mm

Base to Center Height H

N/A 2.125 in54.1 mm

Foot Height H1

N/A 0.752 in19.1 mm

Bolt Hole Size N

N/A 0.531 in13.5 mm

Center of Bearing from End S

N/A 0.748 in19.0 mm

Inner Ring Width B

N/A 1.937 in49.2 mm

Basic Load Ratings

Dynamic Load Rating

N/A 5576 lbf24800 N

Static Load Rating

N/A 3215 lbf14300 N