CAD (0)
  • Cart is empty
Unit of Measure

Specifications

Bore Size

N/A 2 in

Seal Type

N/A Standard Seal

Housing Material

N/A Machined Stainless Steel

Bearing Number

N/A SUC210-32/FVSL613

Lubrication Type

N/A Food Grade Solid Lube

Locking Style

N/A Set Screw Locking

Housing Construction

N/A Two-Bolt Pillow Block

Dimensions

Housing Width A

N/A 1.970 in50.0 mm

Total Length L

N/A 8.125 in206.5 mm

Total Height H2

N/A 4.500 in114.3 mm

Bolt Hole Spacing J min

N/A 5.875 in149.4 mm

Bolt Hole Spacing J max

N/A 6.752 in171.5 mm

Base to Center Height H

N/A 2.252 in57.2 mm

Foot Height H1

N/A 0.752 in19.1 mm

Bolt Hole Size N

N/A 0.656 in16.7 mm

Center of Bearing from End S

N/A 0.748 in19.0 mm

Inner Ring Width B

N/A 2.031 in51.6 mm

Basic Load Ratings

Dynamic Load Rating

N/A 6700 lbf29800 N

Static Load Rating

N/A 4182 lbf18600 N