CAD (0)
  • Cart is empty
Unit of Measure

Specifications

Bore Size

N/A 3/4 in

Seal Type

N/A Standard Seal

Housing Material

N/A Cast Stainless Steel

Bearing Number

N/A SUC204-12/FVSL525

Lubrication Type

N/A Food Grade Graphite Solid Lube

Locking Style

N/A Set Screw Locking

Housing Construction

N/A Two-Bolt Pillow Block

Bearing Style

N/A Ball Bearing

Dimensions

Housing Width A

N/A 1.181 in30.0 mm

Total Length L

N/A 5.000 in127.0 mm

Total Height H2

N/A 2.480 in63.0 mm

Bolt Hole Spacing J

N/A 3.740 in95.0 mm

Dimension L1

N/A 1.299 in33.0 mm

Base to Center Height H

N/A 1.311 in33.3 mm

Foot Height H1

N/A 0.433 in11.0 mm

Bolt Hole Size N

N/A 0.512 in13.0 mm

Bolt Hole Length N1

N/A 0.709 in18.0 mm

Center of Bearing from End S

N/A 0.500 in12.7 mm

Inner Ring Width B

N/A 1.220 in31.0 mm

Basic Load Ratings

Dynamic Load Rating

N/A 2451 lbf10900 N

Static Load Rating

N/A 1203 lbf5350 N