CAD (0)
▾
RELATED PRODUCTS
RELATED PRODUCTS
RELATED PRODUCTS
RELATED PRODUCTS
RELATED PRODUCTS
RELATED PRODUCTS
RELATED PRODUCTS
RELATED PRODUCTS
Unit of Measure
Specifications
Bore Size |
N/A 3/4 in |
Seal Type |
N/A Standard Seal |
Housing Material |
N/A Cast Stainless Steel |
Bearing Number |
N/A SUC204-12/FVSL613 |
Lubrication Type |
N/A Food Grade Solid Lube |
Locking Style |
N/A Set Screw Locking |
Housing Construction |
N/A
Two-Bolt Pillow Block |
Bearing Style |
N/A Ball Bearing |
Dimensions
Housing Width A |
N/A 1.181 in30.0 mm |
Total Length L |
N/A 5.000 in127.0 mm |
Total Height H2 |
N/A 2.480 in63.0 mm |
Bolt Hole Spacing J |
N/A 3.740 in95.0 mm |
Dimension L1 |
N/A 1.299 in33.0 mm |
Base to Center Height H |
N/A 1.311 in33.3 mm |
Foot Height H1 |
N/A 0.433 in11.0 mm |
Bolt Hole Size N |
N/A 0.512 in13.0 mm |
Bolt Hole Length N1 |
N/A 0.709 in18.0 mm |
Center of Bearing from End S |
N/A 0.500 in12.7 mm |
Inner Ring Width B |
N/A 1.220 in31.0 mm |