CAD (0)
  • Cart is empty
Unit of Measure

Specifications

Bore Size

N/A 25 mm

Seal Type

N/A Standard Seal

Housing Material

N/A Cast Stainless Steel

Bearing Number

N/A SUC205/FVSL525

Lubrication Type

N/A Food Grade Graphite Solid Lube

Locking Style

N/A Set Screw Locking

Housing Construction

N/A Two-Bolt Pillow Block

Bearing Style

N/A Ball Bearing

Dimensions

Housing Width A

N/A 1.181 in30.0 mm

Total Length L

N/A 5.512 in140.0 mm

Total Height H2

N/A 2.717 in69.0 mm

Bolt Hole Spacing J

N/A 4.134 in105.0 mm

Dimension L1

N/A 1.437 in36.5 mm

Base to Center Height H

N/A 1.437 in36.5 mm

Foot Height H1

N/A 0.472 in12.0 mm

Bolt Hole Size N

N/A 0.512 in13.0 mm

Bolt Hole Length N1

N/A 0.748 in19.0 mm

Center of Bearing from End S

N/A 0.563 in14.3 mm

Inner Ring Width B

N/A 1.343 in34.1 mm

Basic Load Ratings

Dynamic Load Rating

N/A 2676 lbf11900 N

Static Load Rating

N/A 1417 lbf6300 N