CAD (0)
  • Cart is empty
Unit of Measure

Specifications

Bore Size

N/A 1 1/4 in

Seal Type

N/A Standard Seal

Housing Material

N/A Cast Stainless Steel

Bearing Number

N/A SUC207-20/FVSL525

Lubrication Type

N/A Food Grade Graphite Solid Lube

Locking Style

N/A Set Screw Locking

Housing Construction

N/A Two-Bolt Pillow Block

Bearing Style

N/A Ball Bearing

Dimensions

Housing Width A

N/A 1.496 in38.0 mm

Total Length L

N/A 6.575 in167.0 mm

Total Height H2

N/A 3.583 in91.0 mm

Bolt Hole Spacing J

N/A 5.000 in127.0 mm

Dimension L1

N/A 1.535 in39.0 mm

Base to Center Height H

N/A 1.874 in47.6 mm

Foot Height H1

N/A 0.551 in14.0 mm

Bolt Hole Size N

N/A 0.669 in17.0 mm

Bolt Hole Length N1

N/A 0.827 in21.0 mm

Center of Bearing from End S

N/A 0.689 in17.5 mm

Inner Ring Width B

N/A 1.689 in42.9 mm

Basic Load Ratings

Dynamic Load Rating

N/A 4901 lbf21800 N

Static Load Rating

N/A 2766 lbf12300 N