CAD (0)
  • Cart is empty
Unit of Measure

Specifications

Bore Size

N/A 1 1/2 in

Seal Type

N/A IP69K Seal

Housing Material

N/A Cast Stainless Steel

Bearing Number

N/A SUC208-24-IP69K/FVSL613

Lubrication Type

N/A Food Grade Solid Lube

Locking Style

N/A Set Screw Locking

Housing Construction

N/A Two-Bolt Pillow Block

Bearing Style

N/A Ball Bearing

Dimensions

Housing Width A

N/A 1.575 in40.0 mm

Total Length L

N/A 7.244 in184.0 mm

Total Height H2

N/A 3.819 in97.0 mm

Bolt Hole Spacing J

N/A 5.394 in137.0 mm

Dimension L1

N/A 1.693 in43.0 mm

Base to Center Height H

N/A 1.937 in49.2 mm

Foot Height H1

N/A 0.551 in14.0 mm

Bolt Hole Size N

N/A 0.669 in17.0 mm

Bolt Hole Length N1

N/A 0.827 in21.0 mm

Center of Bearing from End S

N/A 0.748 in19.0 mm

Inner Ring Width B

N/A 1.937 in49.2 mm

Basic Load Ratings

Dynamic Load Rating

N/A 5576 lbf24800 N

Static Load Rating

N/A 3215 lbf14300 N