CAD (0)
  • Cart is empty
Unit of Measure

Specifications

Bore Size

N/A 1 15/16 in

Seal Type

N/A Standard Seal

Housing Material

N/A Cast Stainless Steel

Bearing Number

N/A SUC210-31/FVSL525

Lubrication Type

N/A Food Grade Graphite Solid Lube

Locking Style

N/A Set Screw Locking

Housing Construction

N/A Two-Bolt Pillow Block

Bearing Style

N/A Ball Bearing

Dimensions

Housing Width A

N/A 1.772 in45.0 mm

Total Length L

N/A 8.110 in206.0 mm

Total Height H2

N/A 4.370 in111.0 mm

Bolt Hole Spacing J

N/A 6.260 in159.0 mm

Dimension L1

N/A 1.890 in48.0 mm

Base to Center Height H

N/A 2.252 in57.2 mm

Foot Height H1

N/A 0.630 in16.0 mm

Bolt Hole Size N

N/A 0.787 in20.0 mm

Bolt Hole Length N1

N/A 0.866 in22.0 mm

Center of Bearing from End S

N/A 0.748 in19.0 mm

Inner Ring Width B

N/A 2.031 in51.6 mm

Basic Load Ratings

Dynamic Load Rating

N/A 6700 lbf29800 N

Static Load Rating

N/A 4182 lbf18600 N