CAD (0)
  • Cart is empty
Unit of Measure

Specifications

Bore Size

N/A 3/4 in

Seal Type

N/A Standard Seal

Housing Material

N/A Machined Stainless Steel

Bearing Number

N/A SUC204-12/FVSL525

Lubrication Type

N/A Food Grade Graphite Solid Lube

Locking Style

N/A Set Screw Locking

Housing Construction

N/A Take-Up

Bearing Style

N/A Ball Bearing

Dimensions

Total Length L

N/A 3.688 in93.7 mm

Total Height H

N/A 3.620 in92.2 mm

Adjustment Screw Bore N

N/A 0.656 in16.7 mm

Openinig Width N1

N/A 0.620 in15.7 mm

Openinig Width N2

N/A 1.438 in36.6 mm

Slot Width A1

N/A 0.540 in13.7 mm

Pitch Height H1

N/A 3.000 in76.2 mm

Height H2

N/A 2.250 in57.2 mm

Shaft Length L1

N/A 2.375 in60.3 mm

Dimension L2

N/A 0.380 in9.7 mm

Center of Bearing from Bearing End S

N/A 0.5 in12.7 mm

Inner Ring Width B

N/A 1.22 in31 mm

Basic Load Ratings

Dynamic Load Rating

N/A 2451 lbf10900 N

Static Load Rating

N/A 1203 lbf5350 N