CAD (0)
  • Cart is empty
Unit of Measure

Specifications

Bore Size

N/A 1 1/8 in

Seal Type

N/A Standard Seal

Housing Material

N/A Machined Stainless Steel

Bearing Number

N/A SUC206-18/F

Lubrication Type

N/A Standard Food Safe Grease

Locking Style

N/A Set Screw Locking

Housing Construction

N/A Take-Up

Bearing Style

N/A Ball Bearing

Dimensions

Total Length L

N/A 4.375 in111.3 mm

Total Height H

N/A 4.125 in104.9 mm

Adjustment Screw Bore N

N/A 0.781 in19.8 mm

Openinig Width N1

N/A 0.780 in19.8 mm

Openinig Width N2

N/A 1.625 in41.4 mm

Slot Width A1

N/A 0.540 in13.7 mm

Pitch Height H1

N/A 3.500 in88.9 mm

Height H2

N/A 2.636 in66.9 mm

Shaft Length L1

N/A 2.750 in69.9 mm

Dimension L2

N/A 0.380 in9.7 mm

Center of Bearing from Bearing End S

N/A 0.626 in15.9 mm

Inner Ring Width B

N/A 1.5 in38.1 mm

Basic Load Ratings

Dynamic Load Rating

N/A 3710 lbf16500 N

Static Load Rating

N/A 2035 lbf9050 N