CAD (0)
  • Cart is empty
Unit of Measure

Specifications

Bore Size

N/A 1 1/2 in

Seal Type

N/A Standard Seal

Housing Material

N/A Machined Stainless Steel

Bearing Number

N/A SUC208-24/FVSL613

Lubrication Type

N/A Food Grade Solid Lube

Locking Style

N/A Set Screw Locking

Housing Construction

N/A Take-Up

Bearing Style

N/A Ball Bearing

Dimensions

Total Length L

N/A 5.500 in139.7 mm

Total Height H

N/A 4.500 in114.3 mm

Adjustment Screw Bore N

N/A 1.031 in26.2 mm

Openinig Width N1

N/A 0.937 in23.9 mm

Openinig Width N2

N/A 1.938 in49.3 mm

Slot Width A1

N/A 0.696 in17.8 mm

Pitch Height H1

N/A 4.000 in101.6 mm

Height H2

N/A 3.188 in81.0 mm

Shaft Length L1

N/A 3.438 in87.3 mm

Dimension L2

N/A 0.563 in14.2 mm

Center of Bearing from Bearing End S

N/A 0.748 in19 mm

Inner Ring Width B

N/A 1.937 in49.2 mm

Basic Load Ratings

Dynamic Load Rating

N/A 5576 lbf24800 N

Static Load Rating

N/A 3215 lbf14300 N