CAD (0)
  • Cart is empty

RELATED PRODUCTS

RELATED PRODUCTS

RELATED PRODUCTS

RELATED PRODUCTS

RELATED PRODUCTS

RELATED PRODUCTS

RELATED PRODUCTS

RELATED PRODUCTS

Unit of Measure

Specifications

Bore Size

N/A 35 mm

Seal Type

N/A Standard Seal

Housing Material

N/A Cast Stainless Steel

Bearing Number

N/A SUC207/F

Lubrication Type

N/A Standard Food Safe Grease

Locking Style

N/A Set Screw Locking

Housing Construction

N/A Take-Up

Bearing Style

N/A Ball Bearing

Dimensions

Total Length L

N/A 4.685 in119.0 mm

Total Height H

N/A 4.016 in102.0 mm

Adjustment Screw Bore N

N/A 0.866 in22.0 mm

Openinig Width N1

N/A 0.709 in18.0 mm

Openinig Width N2

N/A 1.457 in37.0 mm

Slot Width A1

N/A 0.472 in12.0 mm

Pitch Height H1

N/A 3.504 in89.0 mm

Height H2

N/A 2.205 in56.0 mm

Shaft Length L1

N/A 2.953 in75.0 mm

Dimension L2

N/A 0.433 in11.0 mm

Slot Length L3

N/A 2.205 in56.0 mm

Socket Width A2

N/A 1.220 in31.0 mm

Center of Bearing from Bearing End S

N/A 0.689 in17.5 mm

Inner Ring Width B

N/A 1.689 in42.9 mm

Basic Load Ratings

Dynamic Load Rating

N/A 4901 lbf21800 N

Static Load Rating

N/A 2766 lbf12300 N