CAD (0)
▾
Unit of Measure
Specifications
Bore Size |
N/A 3/4 in |
Seal Type |
N/A Standard Seal |
Housing Material |
N/A Cast Stainless Steel |
Bearing Number |
N/A SUC204-12/FVSL613 |
Lubrication Type |
N/A Food Grade Solid Lube |
Locking Style |
N/A Set Screw Locking |
Housing Construction |
N/A
Tapped Base |
Dimensions
Housing Width A |
N/A 1.142 in29.0 mm |
Total Length L |
N/A 2.880 in73.2 mm |
Total Height H2 |
N/A 2.523 in64.1 mm |
Thread Length H3 |
N/A 0.591 in15.0 mm |
Bolt Hole Spacing J |
N/A 2.000 in50.8 mm |
Dimension L1 |
N/A 0.000 in0.0 mm |
Base to Center Height H |
N/A 1.313 in33.3 mm |
Foot Height H1 |
N/A 0.000 in0.0 mm |
Center of Bearing from Bearing End S |
N/A 0.500 in12.7 mm |
Inner Ring Width B |
N/A 1.220 in31.0 mm |