CAD (0)
  • Cart is empty
Unit of Measure

Specifications

Bore Size

N/A 1 1/2 in

Seal Type

N/A Standard Seal

Housing Material

N/A Cast Stainless Steel

Bearing Number

N/A SUC208-24/F

Lubrication Type

N/A Standard Food Safe Grease

Locking Style

N/A Set Screw Locking

Housing Construction

N/A Tapped Base

Dimensions

Housing Width A

N/A 1.630 in41.4 mm

Total Length L

N/A 4.630 in117.6 mm

Total Height H2

N/A 3.938 in100.0 mm

Thread Length H3

N/A 0.787 in20.0 mm

Bolt Hole Spacing J

N/A 3.500 in88.9 mm

Dimension L1

N/A 0.000 in0.0 mm

Base to Center Height H

N/A 1.938 in49.3 mm

Foot Height H1

N/A 0.000 in0.0 mm

Center of Bearing from Bearing End S

N/A 0.748 in19.0 mm

Inner Ring Width B

N/A 1.937 in49.2 mm

Basic Load Ratings

Dynamic Load Rating

N/A 5576 lbf24800 N

Static Load Rating

N/A 3215 lbf14300 N