CAD (0)
▾
Unit of Measure
Specifications
Bore Size |
N/A 2.1250 in |
Bearing Style |
N/A PA – Low Abrasion/Food Safe |
Bearing Number |
N/A PAU4LK211-34 |
Housing Material |
N/A Cast Stainless Steel |
DoubleLock® Style |
N/A Standard |
Housing Construction |
N/A
Four-Bolt Square Flange |
Dimensions
Total Length L |
N/A 6.378 in162.0 mm |
Total Height L |
N/A 6.378 in162.0 mm |
Width A0 |
N/A 2.234 in56.7 mm |
Bolt Hole Spacing J |
N/A 5.118 in130.0 mm |
Base Thickness A1 |
N/A 0.595 in15.0 mm |
Housing Width A |
N/A 1.693 in43.0 mm |
Bolt Hole Size N |
N/A 0.748 in19.0 mm |
Center of Bearing from Housing End A2 |
N/A 0.984 in25.0 mm |
Center of Bearing from Bearing End S |
N/A 0.955 in24.3 mm |
Locking Sleeve Width B1 |
N/A 2.236 in56.8 mm |
Locking Collar Outside Diameter d1 |
N/A 3.268 in83.0 mm |