CAD (0)
  • Cart is empty
Unit of Measure

Specifications

Bore Shape

N/A Cylindrical bore

DoubleLock® Style

N/A HE – High Temp. Expansion

Bore Size

N/A 1 1/4 in

Dimensions

Outside Diameter D

N/A 72 mm2.835 in

Locking Sleeve Width B1

N/A 50.8 mm2 in

Outside Ring Width B

N/A 29.4 mm1.157 in

Center of Bearing from End S

N/A 16.7 mm0.657 in

Dimension S1

N/A 12.7 mm0.500 in

Locking Collar Outside Diameter d1

N/A 57 mm2.244 in

Dimension B2

N/A 12.7 mm0.500 in