CAD (0)
  • Cart is empty
Unit of Measure

Specifications

Bore Shape

N/A Cylindrical bore

DoubleLock® Style

N/A HV – High Temp. Fixed

Bore Size

N/A 3/4 in

Dimensions

Outside Diameter D

N/A 47 mm1.85 in

Locking Sleeve Width B1

N/A 34.2 mm1.346 in

Outside Ring Width B

N/A 20.7 mm0.815 in

Center of Bearing from End S

N/A 11.1 mm0.437 in

Dimension S1

N/A 9.6 mm0.378 in

Locking Collar Outside Diameter d1

N/A 41 mm1.614 in

Dimension B2

N/A 12.7 mm0.500 in