CAD (0)
  • Cart is empty
Unit of Measure

Specifications

Bore Shape

N/A Cylindrical bore

DoubleLock® Style

N/A HV – High Temp. Fixed

Bore Size

N/A 1 3/16 in

Dimensions

Outside Diameter D

N/A 62 mm2.441 in

Locking Sleeve Width B1

N/A 39.2 mm1.543 in

Outside Ring Width B

N/A 25.7 mm1.012 in

Center of Bearing from End S

N/A 13.3 mm0.522 in

Dimension S1

N/A 12.4 mm0.490 in

Locking Collar Outside Diameter d1

N/A 50 mm1.969 in

Dimension B2

N/A 12.7 mm0.500 in