CAD (0)
▾
Unit of Measure
Specifications
Bore Shape |
N/A Cylindrical bore |
DoubleLock® Style |
N/A HV – High Temp. Fixed |
Bore Size |
N/A 1 5/8 in |
Dimensions
Outside Diameter D |
N/A 85 mm3.346 in |
Locking Sleeve Width B1 |
N/A 50.3 mm1.980 in |
Outside Ring Width B |
N/A 33.7 mm1.325 in |
Center of Bearing from End S |
N/A 18.6 mm0.731 in |
Dimension S1 |
N/A 15.1 mm0.594 in |
Locking Collar Outside Diameter d1 |
N/A 70 mm2.756 in |
Dimension B2 |
N/A 15.9 mm0.626 in |