CAD (0)
▾
Unit of Measure
Specifications
Bore Shape |
N/A Cylindrical bore |
DoubleLock® Style |
N/A HV – High Temp. Fixed |
Bore Size |
N/A 1 15/16 in |
Dimensions
Outside Diameter D |
N/A 90 mm3.543 in |
Locking Sleeve Width B1 |
N/A 52.7 mm2.075 in |
Outside Ring Width B |
N/A 36.1 mm1.420 in |
Center of Bearing from End S |
N/A 21.0 mm0.826 in |
Dimension S1 |
N/A 15.1 mm0.594 in |
Locking Collar Outside Diameter d1 |
N/A 76 mm2.992 in |
Dimension B2 |
N/A 15.9 mm0.626 in |