CAD (0)
▾
Unit of Measure
Specifications
Bore Shape |
N/A Cylindrical bore |
DoubleLock® Style |
N/A Standard |
Bore Size |
N/A 2 3/16 in |
Dimensions
Outside Diameter D |
N/A 100 mm3.937 in |
Locking Sleeve Width B1 |
N/A 56.8 mm2.236 in |
Outside Ring Width B |
N/A 40.1 mm1.579 in |
Center of Bearing from End S |
N/A 24.3 mm0.955 in |
Dimension S1 |
N/A 15.9 mm0.625 in |
Locking Collar Outside Diameter d1 |
N/A 83 mm3.268 in |
Dimension B2 |
N/A 15.9 mm0.626 in |