CAD (0)
▾
Unit of Measure
Specifications
Bore Shape |
N/A Cylindrical bore |
DoubleLock® Style |
N/A Standard |
Bore Size |
N/A 2 3/8 in |
Dimensions
Outside Diameter D |
N/A 110 mm4.331 in |
Locking Sleeve Width B1 |
N/A 66.2 mm2.606 in |
Outside Ring Width B |
N/A 66.5 mm2.618 in |
Center of Bearing from End S |
N/A 16.3 mm0.64 in |
Dimension S1 |
N/A 16.8 mm0.661 in |
Locking Collar Outside Diameter d1 |
N/A 86 mm3.386 in |
Dimension B2 |
N/A 15.9 mm0.626 in |