CAD (0)
▾
Unit of Measure
Specifications
Bore Size |
N/A 2.1250 in |
Bearing Style |
N/A FA – Food Safe (US) |
Bearing Number |
N/A FAU4LK211-34 |
Housing Material |
N/A Cast Stainless Steel |
DoubleLock® Style |
N/A Standard |
Housing Construction |
N/A
Two-Bolt Pillow Block |
Dimensions
Housing Width A |
N/A 1.875 in48.0 mm |
Total Length L |
N/A 8.622 in219.0 mm |
Total Height H2 |
N/A 4.921 in125.0 mm |
Bolt Hole Spacing J |
N/A 6.732 in171.0 mm |
Base to Center Height H |
N/A 2.500 in63.5 mm |
Foot Height H1 |
N/A 0.906 in23.0 mm |
Bolt Hole Size N |
N/A 0.787 in20.0 mm |
Bolt Hole Length N1 |
N/A 0.866 in22.0 mm |
Center of Bearing from Bearing End S |
N/A 0.955 in24.3 mm |
Locking Sleeve Width B1 |
N/A 2.236 in56.8 mm |
Locking Collar Outside Diameter d1 |
N/A 3.268 in83.0 mm |