CAD (0)
  • Cart is empty
Unit of Measure

Specifications

Bore Size

N/A 30 mm

Bearing Style

N/A PA – Low Abrasion/Food Safe

Bearing Number

N/A PAU4LK206

Housing Material

N/A Cast Stainless Steel

DoubleLock® Style

N/A Standard

Housing Construction

N/A Take-Up

Dimensions

Total Length L

N/A 4.173 in106.0 mm

Total Height H

N/A 4.016 in102.0 mm

Adjustment Screw Bore N

N/A 0.866 in22.0 mm

Openinig Width N1

N/A 0.709 in18.0 mm

Openinig Width N2

N/A 1.457 in37.0 mm

Housing Width A

N/A 1.457 in37.0 mm

Slot Width A1

N/A 0.472 in12.0 mm

Socket Width A2

N/A 1.063 in27.0 mm

Pitch Height H1

N/A 3.504 in89.0 mm

Height H2

N/A 2.047 in52.0 mm

Shaft Length L1

N/A 2.638 in67.0 mm

Dimension L2

N/A 0.354 in9.0 mm

Slot Length L3

N/A 1.969 in50.0 mm

Center of Bearing from Bearing End S

N/A 0.522 in13.3 mm

Locking Sleeve Width B1

N/A 1.543 in39.2 mm

Locking Collar Outside Diameter d1

N/A 1.969 in50.0 mm