CAD (0)
  • Cart is empty
Unit of Measure

Specifications

Bore Size

N/A 3/4 in

Bearing Style

N/A FA – Food Safe (US)

Bearing Number

N/A FAU4LK204-12

Housing Material

N/A Machined Stainless Steel

DoubleLock® Style

N/A Standard

Housing Construction

N/A Tapped Base

Dimensions

Total Length L

N/A 2.880 in73.2 mm

Total Height H2

N/A 2.530 in64.3 mm

Housing Width A

N/A 1.130 in28.7 mm

Thread Length H3

N/A 0.625 in15.9 mm

Bolt Hole Spacing J

N/A 2.000 in50.8 mm

Base to Center Height H

N/A 1.313 in33.3 mm

Center of Bearing from Bearing End S

N/A 0.437 in11.1 mm

Locking Sleeve Width B1

N/A 1.346 in34.2 mm

Locking Collar Outside Diameter d1

N/A 1.614 in41.0 mm