CAD (0)
  • Cart is empty
Unit of Measure

Specifications

Bore Size

N/A 20 mm

Bearing Style

N/A FA – Food Safe (US)

Bearing Number

N/A FAU4LK204

Housing Material

N/A Cast Stainless Steel

DoubleLock® Style

N/A Standard

Housing Construction

N/A Tapped Base

Dimensions

Total Length L

N/A 2.992 in76.0 mm

Total Height H2

N/A 2.362 in60.0 mm

Housing Width A

N/A 1.181 in30.0 mm

Thread Length H3

N/A 0.709 in18.0 mm

Bolt Hole Spacing J

N/A 2.047 in52.0 mm

Base to Center Height H

N/A 1.189 in30.2 mm

Base Thickness H1

N/A 0.394 in10.0 mm

Dimension L1

N/A 0.866 in22.0 mm

Center of Bearing from Bearing End S

N/A 0.437 in11.1 mm

Locking Sleeve Width B1

N/A 1.346 in34.2 mm

Locking Collar Outside Diameter d1

N/A 1.614 in41.0 mm