CAD (0)
  • Cart is empty
Unit of Measure

Specifications

Bore Size

N/A 25 mm

Bearing Style

N/A FA – Food Safe (US)

Bearing Number

N/A FAU4LK205

Housing Material

N/A Cast Stainless Steel

DoubleLock® Style

N/A Standard

Housing Construction

N/A Tapped Base

Dimensions

Total Length L

N/A 3.307 in84.0 mm

Total Height H2

N/A 2.717 in69.0 mm

Housing Width A

N/A 1.181 in30.0 mm

Thread Length H3

N/A 0.709 in18.0 mm

Bolt Hole Spacing J

N/A 2.205 in56.0 mm

Base to Center Height H

N/A 1.437 in36.5 mm

Base Thickness H1

N/A 0.472 in12.0 mm

Dimension L1

N/A 0.945 in24.0 mm

Center of Bearing from Bearing End S

N/A 0.503 in12.8 mm

Locking Sleeve Width B1

N/A 1.469 in37.3 mm

Locking Collar Outside Diameter d1

N/A 1.732 in44.0 mm