The radial internal clearance (RIC) for the bearing assembly must be included when ordering either a) the complete assembly or b) with the inner-ring set. It is advisable to order the inner-ring set independent of the outer ring set when the final grind of the inner-ring O.D. is accomplished after mounting on the roll neck.
Specifications
Bore d |
N/A 200 mm |
Static Load Rating Co |
N/A 2788000 N628000 lbf |
| Dynamic Load Rating C11 | N/A 1334000 N300000 lbf |
Bearing Dimensions
O.D. D |
N/A 270 mm10.6299 in |
Width B |
N/A 170 mm6.6929 in |
Width C |
N/A 170 mm6.6929 in |
DUR/DOR F/E |
N/A 222 mm8.7402 in |
Type |
N/A RY-6 |
Mounting Data
Chamfer rsmin |
N/A 2.1 mm0.08 in |
| Chamfer r1smin2 | N/A 2.1 mm0.080 in |
Angle of Chamfer r1smin |
N/A 0 º |
Backing Shaft Diameter ds |
N/A 216.9 mm8.5400 in |
Backing Housing Diameter Ds |
N/A 254 mm10.0000 in |
Lubrication Data
Lubrication Groove g |
N/A 0 mm0 in |
Lubrication Hole Diameter h |
N/A 0 mm0 in |
Number of Lubrication Holes |
N/A 0 |
Applications
|
N/A
|
Design Benefits
|
N/A
|
Radial Internal Clearance (RIC)
|
N/A
|
Lubrication
|
N/A
|
Material
|
N/A
|
Mounting Design and Fitting Practice
|
N/A
|
- 1 Based on 1 x 106 revolutions L10 life, for the ISO life calculation method.
- 2 Based on 1 x 106 revolutions L10 life, for the ISO life calculation method.