CAD (0)
▾
Cylindrical Roller Radial Bearings - Four-Row
Cylindrical Roller Bearings
Timken’s four-row cylindrical roller bearings are designed for the rigors of daily use in applications where moderate and high speeds, high radial loads, elevated temperatures and debris are constant challenges. Designed with well-balanced cross sections, these bearings provide high-radial-load capacity within the bearing envelope.
The radial internal clearance (RIC) for the bearing assembly must be included when ordering either a) the complete assembly or b) with the inner-ring set. It is advisable to order the inner-ring set independent of the outer ring set when the final grind of the inner-ring O.D. is accomplished after mounting on the roll neck.
The radial internal clearance (RIC) for the bearing assembly must be included when ordering either a) the complete assembly or b) with the inner-ring set. It is advisable to order the inner-ring set independent of the outer ring set when the final grind of the inner-ring O.D. is accomplished after mounting on the roll neck.
Clear
Filter
Bore d (mm)
O.D. D (mm)
O.D. D (in)
Width B (mm)
Width B (in)
Dynamic Load Rating C1 (N)
Dynamic Load Rating C1 (lbf)
Part Number |
Bore d |
O.D. D |
Width B |
Width C |
DUR/DOR F/E |
Static Load Rating Co |
Dynamic Load Rating C1 |
Type |
CAD |
|---|---|---|---|---|---|---|---|---|---|
| 145RYL1452 | Bore d N/A 145 mm | O.D. D N/A 225 mm8.8583 in | Width B N/A 156 mm6.1417 in | Width C N/A 156 mm6.1417 in | DUR/DOR F/E N/A 169 mm6.6535 in | Static Load Rating Co N/A 1832000 N412000 lbf | Dynamic Load Rating C1 N/A 1100000 N248000 lbf | Type N/A RY-6 |
CAD
N/A
|
| 145RYL1452W30BC3 | Bore d N/A 145 mm | O.D. D N/A 225 mm8.8583 in | Width B N/A 156 mm6.1417 in | Width C N/A 156 mm6.1417 in | DUR/DOR F/E N/A 169 mm6.6535 in | Static Load Rating Co N/A 1832000 N412000 lbf | Dynamic Load Rating C1 N/A 1100000 N248000 lbf | Type N/A RY-6 |
CAD
N/A
|
| 145RYL1452W30BC4 | Bore d N/A 145 mm | O.D. D N/A 225 mm8.8583 in | Width B N/A 156 mm6.1417 in | Width C N/A 156 mm6.1417 in | DUR/DOR F/E N/A 169 mm6.6535 in | Static Load Rating Co N/A 1832000 N412000 lbf | Dynamic Load Rating C1 N/A 1100000 N248000 lbf | Type N/A RY-6 |
CAD
N/A
|
| 160RYL1468 | Bore d N/A 160 mm | O.D. D N/A 230 mm9.0551 in | Width B N/A 130 mm5.1181 in | Width C N/A 130 mm5.1181 in | DUR/DOR F/E N/A 180 mm7.0866 in | Static Load Rating Co N/A 856000 N192400 lbf | Dynamic Load Rating C1 N/A 135200 N30440 lbf | Type N/A RY-6 |
CAD
N/A
|
| 160RYL1467 | Bore d N/A 160 mm | O.D. D N/A 230 mm9.0551 in | Width B N/A 168 mm6.6142 in | Width C N/A 168 mm6.6142 in | DUR/DOR F/E N/A 179 mm7.0472 in | Static Load Rating Co N/A 2224000 N500000 lbf | Dynamic Load Rating C1 N/A 1188000 N268000 lbf | Type N/A RY-6 |
CAD
N/A
|
| 160RYL1467W30BC3 | Bore d N/A 160 mm | O.D. D N/A 230 mm9.0551 in | Width B N/A 168 mm6.6142 in | Width C N/A 168 mm6.6142 in | DUR/DOR F/E N/A 179 mm7.0472 in | Static Load Rating Co N/A 2224000 N500000 lbf | Dynamic Load Rating C1 N/A 1188000 N268000 lbf | Type N/A RY-6 |
CAD
N/A
|
| 160RYL1467W30BC4 | Bore d N/A 160 mm | O.D. D N/A 230 mm9.0551 in | Width B N/A 168 mm6.6142 in | Width C N/A 168 mm6.6142 in | DUR/DOR F/E N/A 179 mm7.0472 in | Static Load Rating Co N/A 2224000 N500000 lbf | Dynamic Load Rating C1 N/A 1188000 N268000 lbf | Type N/A RY-6 |
CAD
N/A
|
| 160RYL1468W30BC3 | Bore d N/A 160 mm | O.D. D N/A 230 mm9.0551 in | Width B N/A 130 mm5.1181 in | Width C N/A 130 mm5.1181 in | DUR/DOR F/E N/A 180 mm7.0866 in | Static Load Rating Co N/A 856000 N192400 lbf | Dynamic Load Rating C1 N/A 135200 N30440 lbf | Type N/A RY-6 |
CAD
N/A
|
| 160RYL1468W30BC4 | Bore d N/A 160 mm | O.D. D N/A 230 mm9.0551 in | Width B N/A 130 mm5.1181 in | Width C N/A 130 mm5.1181 in | DUR/DOR F/E N/A 180 mm7.0866 in | Static Load Rating Co N/A 856000 N192400 lbf | Dynamic Load Rating C1 N/A 135200 N30440 lbf | Type N/A RY-6 |
CAD
N/A
|
| 165RYL1451 | Bore d N/A 165.1 mm | O.D. D N/A 225.425 mm8 7/8 in | Width B N/A 168.275 mm6.6250 in | Width C N/A 168.275 mm6.6250 in | DUR/DOR F/E N/A 181 mm7.1260 in | Static Load Rating Co N/A 2264000 N508000 lbf | Dynamic Load Rating C1 N/A 1158000 N260000 lbf | Type N/A RY-3 |
CAD
N/A
|
| 180RYL1527 | Bore d N/A 180 mm | O.D. D N/A 260 mm10.2362 in | Width B N/A 168 mm6.6142 in | Width C N/A 168 mm6.6142 in | DUR/DOR F/E N/A 202 mm7.9528 in | Static Load Rating Co N/A 2568000 N576000 lbf | Dynamic Load Rating C1 N/A 1452000 N326000 lbf | Type N/A RY-6 |
CAD
N/A
|
| 180RYL1527W30BC3 | Bore d N/A 180 mm | O.D. D N/A 260 mm10.2362 in | Width B N/A 168 mm6.6142 in | Width C N/A 168 mm6.6142 in | DUR/DOR F/E N/A 202 mm7.9528 in | Static Load Rating Co N/A 2568000 N576000 lbf | Dynamic Load Rating C1 N/A 1452000 N326000 lbf | Type N/A RY-6 |
CAD
N/A
|
| 180RYL1527W30BC4 | Bore d N/A 180 mm | O.D. D N/A 260 mm10.2362 in | Width B N/A 168 mm6.6142 in | Width C N/A 168 mm6.6142 in | DUR/DOR F/E N/A 202 mm7.9528 in | Static Load Rating Co N/A 2568000 N576000 lbf | Dynamic Load Rating C1 N/A 1452000 N326000 lbf | Type N/A RY-6 |
CAD
N/A
|
| 190RY1528 | Bore d N/A 190 mm | O.D. D N/A 260 mm10.2362 in | Width B N/A 168 mm6.6142 in | Width C N/A 168 mm6.6142 in | DUR/DOR F/E N/A 212 mm8.3465 in | Static Load Rating Co N/A 2604000 N584000 lbf | Dynamic Load Rating C1 N/A 1288000 N290000 lbf | Type N/A RY-1 |
CAD
N/A
|
| 190RY1543 | Bore d N/A 190 mm | O.D. D N/A 270 mm10.6299 in | Width B N/A 200 mm7.874 in | Width C N/A 200 mm7.874 in | DUR/DOR F/E N/A 212 mm8.3465 in | Static Load Rating Co N/A 3304000 N744000 lbf | Dynamic Load Rating C1 N/A 1702000 N382000 lbf | Type N/A RY-1 |
CAD
N/A
|
| 200RYL1544 | Bore d N/A 200 mm | O.D. D N/A 270 mm10.6299 in | Width B N/A 170 mm6.6929 in | Width C N/A 170 mm6.6929 in | DUR/DOR F/E N/A 222 mm8.7402 in | Static Load Rating Co N/A 2788000 N628000 lbf | Dynamic Load Rating C1 N/A 1334000 N300000 lbf | Type N/A RY-6 |
CAD
N/A
|
| 200RYL1544W30BC3 | Bore d N/A 200 mm | O.D. D N/A 270 mm10.6299 in | Width B N/A 170 mm6.6929 in | Width C N/A 170 mm6.6929 in | DUR/DOR F/E N/A 222 mm8.7402 in | Static Load Rating Co N/A 2788000 N628000 lbf | Dynamic Load Rating C1 N/A 1334000 N300000 lbf | Type N/A RY-6 |
CAD
N/A
|
| 200RYL1544W30BC4 | Bore d N/A 200 mm | O.D. D N/A 270 mm10.6299 in | Width B N/A 170 mm6.6929 in | Width C N/A 170 mm6.6929 in | DUR/DOR F/E N/A 222 mm8.7402 in | Static Load Rating Co N/A 2788000 N628000 lbf | Dynamic Load Rating C1 N/A 1334000 N300000 lbf | Type N/A RY-6 |
CAD
N/A
|
| 200RYL1566 | Bore d N/A 200 mm | O.D. D N/A 280 mm11.0236 in | Width B N/A 170 mm6.6929 in | Width C N/A 170 mm6.6929 in | DUR/DOR F/E N/A 222 mm8.7402 in | Static Load Rating Co N/A 2868000 N644000 lbf | Dynamic Load Rating C1 N/A 1542000 N346000 lbf | Type N/A RY-6 |
CAD
N/A
|
| 200RYL1567 | Bore d N/A 200 mm | O.D. D N/A 280 mm11.0236 in | Width B N/A 200 mm7.874 in | Width C N/A 200 mm7.874 in | DUR/DOR F/E N/A 222 mm8.7402 in | Static Load Rating Co N/A 3424000 N768000 lbf | Dynamic Load Rating C1 N/A 1730000 N388000 lbf | Type N/A RY-6 |
CAD
N/A
|
| 200RYL1566W30BC3 | Bore d N/A 200 mm | O.D. D N/A 280 mm11.0236 in | Width B N/A 170 mm6.6929 in | Width C N/A 170 mm6.6929 in | DUR/DOR F/E N/A 222 mm8.7402 in | Static Load Rating Co N/A 2868000 N644000 lbf | Dynamic Load Rating C1 N/A 1542000 N346000 lbf | Type N/A RY-6 |
CAD
N/A
|
| 200RYL1566W30BC4 | Bore d N/A 200 mm | O.D. D N/A 280 mm11.0236 in | Width B N/A 170 mm6.6929 in | Width C N/A 170 mm6.6929 in | DUR/DOR F/E N/A 222 mm8.7402 in | Static Load Rating Co N/A 2868000 N644000 lbf | Dynamic Load Rating C1 N/A 1542000 N346000 lbf | Type N/A RY-6 |
CAD
N/A
|
| 200RYL1567W30BC3 | Bore d N/A 200 mm | O.D. D N/A 280 mm11.0236 in | Width B N/A 200 mm7.874 in | Width C N/A 200 mm7.874 in | DUR/DOR F/E N/A 222 mm8.7402 in | Static Load Rating Co N/A 3424000 N768000 lbf | Dynamic Load Rating C1 N/A 1730000 N388000 lbf | Type N/A RY-6 |
CAD
N/A
|
| 200RYL1567W30BC4 | Bore d N/A 200 mm | O.D. D N/A 280 mm11.0236 in | Width B N/A 200 mm7.874 in | Width C N/A 200 mm7.874 in | DUR/DOR F/E N/A 222 mm8.7402 in | Static Load Rating Co N/A 3424000 N768000 lbf | Dynamic Load Rating C1 N/A 1730000 N388000 lbf | Type N/A RY-6 |
CAD
N/A
|
| 200RYL1585 | Bore d N/A 200 mm | O.D. D N/A 290 mm11.4173 in | Width B N/A 192 mm7.5591 in | Width C N/A 192 mm7.5591 in | DUR/DOR F/E N/A 226 mm8.8976 in | Static Load Rating Co N/A 3208000 N720000 lbf | Dynamic Load Rating C1 N/A 1774000 N398000 lbf | Type N/A RY-6 |
CAD
N/A
|