CAD (0)
  • Cart is empty
Radial ball bearings consist of an inner and outer ring with a cage containing a complement of precision balls. The standard Conrad-type bearing has a deep-groove construction capable of handling radial and axial loads from either direction in versatile designs that permit relatively high-speed operation.

In addition to standard single-row deep groove bearings, Timken offers special designs, including a maximum capacity series and an extra large (XLS) radial series bearing.

Size range: 3 mm - 600 mm (0.12 in. - 23.62 in.) bore
Unit of Measure

Specifications

Ball Type

N/A STEEL

Manufacturing Part Number

N/A 95BIC430B3

Dimensions

d - Bore

N/A 9 1/2 in

D - Outer Diameter

N/A 12.75 in323.85 mm

Bearing Width

N/A 1.6250 in41.275 mm

Basic Load Ratings

C0 - Static Radial Rating

N/A 45500 lbf202394 N

Ce - Dynamic Radial Rating

N/A 42300 lbf188160 N

Factors

Limiting Speed (Grease)

N/A 1060 rpm

Limiting Speed (Oil)

N/A 1240 rpm

Abutment and Fillet Dimensions

R - Inner Ring "To Clear" Radius

N/A 0.160 in4.1 mm
r - Outer Ring "To Clear" Radius1 N/A 0.16 in4.1 mm

da - Inner Ring Backing Diameter

N/A 10.130 in257.200 mm

Da - Outer Ring Backing Diameter

N/A 12.13 in308 mm
  • 1 These maximum fillet radii will be cleared by the bearing corners.