CAD Drawings
Corrosion-Resistant Deep Groove Ball Bearings
(276)Timken’s corrosion resistant deep groove ball bearings are an ideal fit for a variety of demanding applications. Constructed with stainless rings, rolling elements, and cages, our bearings can improve uptime in a variety of harsh environments.
/Asset/DGBB-Stainless-Steal-family-picture.jpg
Deep Groove Ball Bearings (6000, 6200, 6300, 6400)
(1845)Timken’s deep groove ball bearings deliver reliable performance in a wide range of applications and conditions. With super-finished raceways and controlled geometries, our premium design helps ensure consistent quality.
/Asset/TKR13110116.jpg
Thin Section Ball Bearings (61800, 61900)
(329)Timken’s deep groove ball bearings deliver reliable performance in a wide range of applications and conditions. With super-finished raceways and controlled geometries, our premium design helps ensure consistent quality.
/Asset/Thin-Section-Ball-Bearings--61700--61800--61900-.jpg
Narrow Section Ball Bearings (16000, 16100)
(87)Timken’s deep groove ball bearings deliver reliable performance in a wide range of applications and conditions. With super-finished raceways and controlled geometries, our premium design helps ensure consistent quality.
/Asset/Narrow-Section-Ball-Bearings--16000--16100-.jpg
Wide Section Ball Bearings (62000, 63000)
(90)Timken’s deep groove ball bearings deliver reliable performance in a wide range of applications and conditions. With super-finished raceways and controlled geometries, our premium design helps ensure consistent quality.
/Asset/Wide-Section-Ball-Bearings--62000--63000-.jpg
Miniature Ball Bearings (600, 610, 620, 630)
(152)Timken’s deep groove ball bearings deliver reliable performance in a wide range of applications and conditions. With super-finished raceways and controlled geometries, our premium design helps ensure consistent quality.
/Asset/Miniature-Ball-Bearings--600--610--620--630-.jpg
Fafnir® Deep Groove Ball Bearings (9100K, 200K, 300K)
(314) Radial ball bearings consist of an inner and outer ring with a cage containing a complement of precision balls. The standard Conrad-type bearing has a deep-groove construction capable of handling radial and axial loads from either direction in versatile designs that permit relatively high-speed operation.In addition to standard single-row deep groove bearings, Timken offers special designs, including a maximum capacity series and an extra large (XLS) radial series bearing.
Size range: 3 mm - 600 mm (0.12 in. - 23.62 in.) bore /Asset/ball_collage.jpg
Fafnir® Maximum Capacity Ball Bearings (200W, 300W)
(100) Radial ball bearings consist of an inner and outer ring with a cage containing a complement of precision balls. The standard Conrad-type bearing has a deep-groove construction capable of handling radial and axial loads from either direction in versatile designs that permit relatively high-speed operation.In addition to standard single-row deep groove bearings, Timken offers special designs, including a maximum capacity series and an extra large (XLS) radial series bearing.
Size range: 3 mm - 600 mm (0.12 in. - 23.62 in.) bore /Asset/TKR10120364.jpg
Fafnir® Miniature Ball Bearings (S..K)
(21) Radial ball bearings consist of an inner and outer ring with a cage containing a complement of precision balls. The standard Conrad-type bearing has a deep-groove construction capable of handling radial and axial loads from either direction in versatile designs that permit relatively high-speed operation.In addition to standard single-row deep groove bearings, Timken offers special designs, including a maximum capacity series and an extra large (XLS) radial series bearing.
Size range: 3 mm - 600 mm (0.12 in. - 23.62 in.) bore /Asset/TKR14110002.jpg
Fafnir® Large Imperial Ball Bearings (XLS, BIC)
(11) Radial ball bearings consist of an inner and outer ring with a cage containing a complement of precision balls. The standard Conrad-type bearing has a deep-groove construction capable of handling radial and axial loads from either direction in versatile designs that permit relatively high-speed operation.In addition to standard single-row deep groove bearings, Timken offers special designs, including a maximum capacity series and an extra large (XLS) radial series bearing.
Size range: 3 mm - 600 mm (0.12 in. - 23.62 in.) bore /Asset/TKR14040105.jpg