CAD (0)
  • Cart is empty
Radial ball bearings consist of an inner and outer ring with a cage containing a complement of precision balls. The standard Conrad-type bearing has a deep-groove construction capable of handling radial and axial loads from either direction in versatile designs that permit relatively high-speed operation.

In addition to standard single-row deep groove bearings, Timken offers special designs, including a maximum capacity series and an extra large (XLS) radial series bearing.

Size range: 3 mm - 600 mm (0.12 in. - 23.62 in.) bore
Unit of Measure

Specifications

Design Units

N/A METRIC

Ball Type

N/A STEEL

Manufacturing Part Number

N/A S7KD Z1 FS50000;

Dimensions

d - Bore

N/A 5/8 in

D - Outer Diameter

N/A 1.375 in34.93 mm

Bearing Width

N/A 0.344 in8.73 mm

Basic Load Ratings

C0 - Static Radial Rating

N/A 750 lbf3320 N

Ce - Dynamic Radial Rating

N/A 1680 lbf7490 N

Factors

Limiting Speed (Grease)

N/A 11818 rpm

Limiting Speed (Oil)

N/A 13788 rpm

Abutment and Fillet Dimensions

R - Inner Ring "To Clear" Radius

N/A 0.024 in0.61 mm
r - Outer Ring "To Clear" Radius1 N/A 0.024 in0.61 mm

da - Inner Ring Backing Diameter

N/A 0.8000 in20.32 mm

Da - Outer Ring Backing Diameter

N/A 1.2400 in31.50 mm
  • 1 These maximum fillet radii will be cleared by the bearing corners.