CAD (0)
▾
The Timken® ADAPT™ bearing is designed specifically for continuous casters, where performance and reliability are critical to maintaining operations. The ADAPT™ bearing evolves traditional cylindrical and spherical roller bearing configurations into a new design so operators benefit from the key attributes of both types.
The bearing consists of an inner ring, outer ring and roller /retainer assembly. The retainer holds the rollers in position, creating a single assembly that prevents the rollers from being damaged during mounting and dismounting.
The bearing consists of an inner ring, outer ring and roller /retainer assembly. The retainer holds the rollers in position, creating a single assembly that prevents the rollers from being damaged during mounting and dismounting.
Unit of Measure
Dimensions
D - Outer Diameter |
N/A 310 mm12.205 in |
C - Inner Ring Width |
N/A 82 mm3.228 in |
B - Outer Ring Width |
N/A 82 mm3.2280 in |
DUR - Diameter Under Roller |
N/A 228.39 mm8.9920 in |
F - Float |
N/A 8.5 mm0.335 in |
- 1 Based on 106 revolutions of calculated fatigue life.
- 2 Maximum housing fillet radius that bearing corners will clear.
- 3 Maximum shaft fillet radius that bearing corners will clear.