CAD (0)
▾
Unit of Measure
Specifications
Series |
N/A Industrial |
Shaft Size d |
N/A 5/8 in |
Bearing Number |
N/A GC1010KRRB |
Housing Construction |
N/A Four-Bolt Square Flange |
Alternate Part Name |
N/A RCJC 5/8 |
Dimensions
Total Length L |
N/A 76.2 mm3 in |
Housing Width A |
N/A 22.2 mm0.875 in |
Flange Thickness A1 |
N/A 11.1 mm0.438 in |
Bolt Hole Spacing |
N/A 53.98 mm2.125 in |
Bolt Hole Size N |
N/A 9.9 mm0.391 in |
Dimension B1 |
N/A 26.59 mm1.047 in |
Dimension S1 |
N/A 15.5 mm0.609 in |
Dimension D |
N/A 52.4 mm2.063 in |
Dimension E |
N/A 30.2 mm1.188 in |
Dimension d1 |
N/A 34.1 mm0.344 in |
Bolt Size |
N/A M10 |