CAD (0)
▾
Unit of Measure
Specifications
Series |
N/A Industrial |
Shaft Size d |
N/A 1 1/4 in |
Bearing Number |
N/A GC1103KRRB3 |
Housing Construction |
N/A Four-Bolt Square Flange |
Alternate Part Name |
N/A RCJC1 1/4S |
Dimensions
Total Length L |
N/A 107.9 mm4.25 in |
Housing Width A |
N/A 30.2 mm1.188 in |
Flange Thickness A1 |
N/A 12.7 mm0.5 in |
Bolt Hole Spacing |
N/A 82.55 mm3.25 in |
Bolt Hole Size N |
N/A 11.5 mm0.453 in |
Dimension B1 |
N/A 37.31 mm1.469 in |
Dimension S1 |
N/A 22.6 mm0.891 in |
Dimension D |
N/A 76.2 mm3 in |
Dimension E |
N/A 39.3 mm1.547 in |
Dimension d1 |
N/A 52.4 mm2.063 in |
Bolt Size |
N/A M10 |