CAD (0)
▾
Unit of Measure
Specifications
Series |
N/A Industrial |
Shaft Size d |
N/A 1 3/8 in |
Bearing Number |
N/A GC1106KRRB |
Housing Construction |
N/A Four-Bolt Square Flange |
Alternate Part Name |
N/A RCJC1 3/8 |
Dimensions
Total Length L |
N/A 117.5 mm4 5/8 in |
Housing Width A |
N/A 34.1 mm1.344 in |
Flange Thickness A1 |
N/A 14.3 mm0.563 in |
Bolt Hole Spacing |
N/A 92.08 mm3.625 in |
Bolt Hole Size N |
N/A 13.1 mm0.516 in |
Dimension B1 |
N/A 41.28 mm1.6250 in |
Dimension S1 |
N/A 25.4 mm1 in |
Dimension D |
N/A 88.900 mm3 1/2 in |
Dimension E |
N/A 44.4 mm1.75 in |
Dimension d1 |
N/A 59.5 mm2.344 in |
Bolt Size |
N/A M12 |