CAD (0)
▾
Unit of Measure
Specifications
Series |
N/A Industrial |
Shaft Size d |
N/A 2 15/16 in |
Bearing Number |
N/A GC1215KRRB |
Seal Type |
N/A Shroud Seal |
Housing Construction |
N/A Four-Bolt Square Flange |
Alternate Part Name |
N/A RCJC2 15/16 |
Dimensions
Total Length L |
N/A 196.8 mm7.748 in |
Housing Width A |
N/A 66.7 mm2.626 in |
Flange Thickness A1 |
N/A 22.2 mm0.874 in |
Bolt Hole Spacing |
N/A 152.4 mm6 in |
Bolt Hole Size N |
N/A 16 mm0.63 in |
Dimension B1 |
N/A 70.6 mm2.78 in |
Dimension S1 |
N/A 43.7 mm1.72 in |
Dimension D |
N/A 161.900 mm6.3740 in |
Dimension E |
N/A 96.7 mm3.807 in |
Dimension d1 |
N/A 114.3 mm4.5 in |
Bolt Size |
N/A M16 |